SeisBrace® Fire Protection Design Tool

ASC’s SeisBrace® is the leader in Seismic Bracing Software and the most comprehensive seismic bracing calculation software in Fire Protection.
SeisBrace 2.0 includes an update that allows users to follow the requirements of NFPA 13 (2016 and 2019). Its intuitive functionality makes the process of running zone of influence calculations consistent, fast and easy. In addition to this, SeisBrace 2.0 includes multiple options for attachment to concrete, including post installed anchors as well as pre-installed anchor solutions for formed concrete deck and concrete over metal deck. In addition to this, Seis Brace includes multiple options for structural attachments, including pre and post installed concrete anchors, TJI wood joist, steel beams and bar joists, z-purlins and stainless steel applications.
We provide SeisBrace to our customers free of charge. It allows you to:
- Reduce your seismic Cp co-efficient by as much as 50%
- Specify FM Approved or UL Listed components
- Perform zone of influence calculations in compliance with NFPA 13 (2016/ASCE7-10) NFPA 13 (2019/ASCE7-16)
- Select product for bracing of either steel or CPVC pipe
- Generate a submittal with Afcon seismic bracing products, including detail and individual product submittal sheets
- Calculate Seismic Coefficient using one of three possible methods to optimize brace layout and design
- Choose pipe by manufacturer to ensure the most accurate seismic load calculation
- Prying factors of ASC products used to maximize swivel component and anchor capacity
- Help buttons that show NFPA 13 references.
- ...and much more!
ASC ConnectED™ Digital Construction Tools
Our suite of ASC ConnectED™ tools, services, and products are designed to drive project success by simplifying your construction lifecycle. We’ve made it easier than ever before for you to design, specify and create a bill of materials using ASC’s products. We support your entire project lifecycle from conception to construction.
When it comes time to build, our wide product selection makes it easy to work with a single, trusted supplier for every project. One supplier, one digital destination, one happy you.