The YT-870 provides reliable, two position, remote valve indication as well as a top mounted dome for local visual confirmation. Built to withstand explosion-proof and outdoor environments and available with a variety of switch options to match your application. Robust aluminum body construction makes the YT-870 an excellent choice as well. For use with ABZ, Quadrant and Sharpe Actuators.
Design Features:
- CSA Certified to Canadian and US standards.
- Hand adjustable CAMs are spring loaded and self locking for quick, accurate calibration.
- 360 degree visual dome indicator.
- Standard with Two conduit entries for easy field wiring and mounting accessories.
- Terminal strip is pre-wired. Various switch options available.