The FPPI universal hose valve cap with chain is compatible with most 2 1/2" sized hose valves.* The cap is simply pushed onto the outlet, can be installed with any tools, and is engineered to be removed and put back in place several times without compromising the level of protection it delivers to the threads and against the build up of debris. NOT SUITABLE FOR PRESSURE TESTING. *Not suitable for 2 1/2" RCH Angle Hose Valve
Cap: Injection Molded ABS
Chain
Screw and Washer: Zinc plated steel
Gasket: EPDM Rubber
Finish: Red