The Ultra-SprinkFlex hose series offers installers, designers, & engineers the most versatile solution for connecting sprinklers to branch lines. The modular hose design, with the BKT-IPT bracket, provides solutions for installing sprinklers in ASTM C635 & C636 suspended ceiling, sidewall, and gypsum board ceiling applications in compliance with NFPA 13.
The HB1 assemblies come with a 1” stainless steel braided hose, a threaded inlet nipple, and a straight outlet drop. Optional HB1C Short Drops, X-Long Drops, Elbow Fittings, Grooved Inlet Fittings, Welded Inlet Fittings, and Hanger Fittings may be purchased separately.
The Ultra-SprinkFlex assemblies may be installed at a 2” Bend Radius and can accommodate up to 12 Bends, eliminating the need to count or measure bends. The hoses are 100% leak tested and every hose comes with an easy to identify yellow tag.
The HB1 assemblies are available in lengths ranging from 28in to 71in and come with ½ or ¾ outlet drops for sprinkler connections. The HB1 & HB1C are cULus Listed and FM Approved.