Kennedy Swing Check Valves are for use where backflow is to be prevented. The disc is designed with ample tolerances to compensate for seat ring wear. The spinning action of the disc creates a regrinding effect that cleans the seat ring of foreign particles. The disc is also self-adjusting. All moving parts of these valves are bronze to bronze, minimizing wear and corrosion problems.
Features
- Comes in sizes 4, 6, and 8 inch
- Ductile Iron Body
- Aluminum Bronze Clapper and Seat Ring
- Resilient Seating
- "O" Ring End Seals
- Stainless Steel Spring and Clapper Pin
- All Components Lead Free
- Fusion Bonded Epoxy Coated Interior and Exterior
- UL/ULC Listed and FM Approved
- 300 psi rated working pressure, non-shock Hydrostatically tested at the factory to 600 psi, seat and shell