Products & Services

The brands you trust. The knowledge, expertise, and support you rely on.

FIG KVG300C, KVG300E, KVG300EC, KV02G Kennedy Valve UL / FM Grooved Butterfly Valves

KVG300 C G300 integral GB LR
Print

Add to Submittal Manager

Login or register for an account to access your Submittal Manager

Login Register

Require Additional Assistance?

Request more info

Kennedy Valve UL / FM Grooved Butterfly Valves are designed for use in the fire protection industry. They are 300 psi rated.

Note: This product includes the following figures: KVG300C, KVG300E, KVG300EC, KV02G

Features

  • Comes in sizes 2 1/2”, 3”, 4”, 6”, and 8”
  • Double Seal design for bubble tight shut off
  • Outdoor rated
  • C.S.F.M. Listed
  • Lightweight
  • Corrosion resistant, fusion bonded coating
  • Low torque operation
  • Easy to read, flag type indicator

Are you a distributor partner? Log in or register for a free Connect Portal account now.