FPPI TrimFit® TD Test & Drain Valves feature heavy duty brass construction for extended service life. TrimFit® TD features three positions: closed, test, and drain (open). Two large and integral sight glasses allow for maximum visibility when operated. Due to the compact and integrated form, TrimFit® TD valves can be installed in both horizontal and vertical orientations in a small amount of space. Available with threaded or grooved connections.
Material:
Bronze*
* Contains lead. Not for use in water systems intended for human consumption.
Listings and Approvals:
UL
ULc Listed
FM Approved