Products & Services

The brands you trust. The knowledge, expertise, and support you rely on.

FIG CT-122T CT-122T Titan® Riser Clamp

Insulated Riser Clamp Open Small
Print

Add to Submittal Manager

Login or register for an account to access your Submittal Manager

Login Register

Require Additional Assistance?

Request more info

Titan® Riser Clamp for Insulated Copper Tube

A riser clamp with a thermoplastic insert that supports the weight of riser with insulation, while providing for a crush-proof and superior vapor barrier installation. Supports from 3/4" through 4" copper tube with either 1" or 1 1/2" insulation thickness.



Are you a distributor partner? Log in or register for a free Connect Portal account now.