Material Specifications
Dimensional: ASTM A733
Material: ASTM A53 Type F or Type E
Galvanizing: Hot Dip Galvanizing*
Threading: **NPT per ASME B 1.20.1
*Galvanized nipples are manufactured from pipe coated on the inside and outside by hot dip process.
**British Standard threading per BS 2 1 available upon request. ASC Engineered Solutions™ is the only manufacturer where you can combine your import and U.S. Manufactured product requirements.
- Ends are cut square to the central axis. All burrs on the inside are removed. The ends of the pipe nipples are chamfered on the outside at an angle of 35°+/- 10° to the central axis.
- Pipe nipples are threaded on both ends with standard NPT tapered threads. Threads are right hand on both ends.