• Maximum working pressure depending on coupling size and schedule of pipe:
- 1" to 6" - 1000 psi (68.9 bar)
- 8" - 800 psi (55.1 bar)
• All housings, gaskets and bolts identified by SCI logo
• Gasket Grade E - EPDM (green stripe) -30˚F (-34˚C) to +230˚F (+110˚C)
• Other gasket materials available by special order
• Ductile iron housings conform to ASTM A-536 Grade 65-45-12
• Groove dimensions to AWWA C-606
• Finishes: Orange enamel paint
Hot dipped galvanized conforming to ASTM A-153