Sharpe® polymer-seated, fire-tested, flanged ball valves provide superior performance and reliability in a wide range of applications.
- Bi-directional, bubble tight shut-off
- Size Range: NPS 1.5"-4" (DN 40-100) standard port
- Pressure Class: ASME Class 150; ASME Class 300
- Body Materials: Cast Carbon Steel, Cast Stainless Steel
- Standards: ASME B16.34, API 607, NACE MR0175
- End Connections: Flanged
- Blow-Out Proof Stem
- Live-loaded stem packing as standard
- ISO 5211 Top Mounting Pad - Automatable
- Locking Handle as standard
- Optional Oval Handles for smaller sizes
- Additional Options and Accessories - See Data Sheet
- Sharpe® valves, actuators, and accessories are designed to work together; delivering exceptional performance.