Sharpe® metal-seated, stainless steel, swing check valves provide superior performance and reliability in a wide range of applications.
- Uni-directional shut-off
- Size Range: NPS 1/4"-3" (DN 8-80)
- Pressure Rating: 200 CWP
- Body Materials: Stainless Steel
- Standard: MSS SP-110
- End Connections: Threaded, Socket Weld