Size Range: 1/2" through 12"
Material: 304 stainless steel
Service: For support of stationary steel pipe risers or conduit.
Maximum Temperature: 650° F
Approvals: Complies with Federal Specification A-A-1192A (Type 8), WW-H-171-E (Type 8), ANSI/MSS SP-69 and MSS SP-58 (Type 8).
Installation: Clamp is fitted and bolted below a coupling, hub or welded lugs on steel pipe (2 lugs up to 3" pipe, 4 lugs up to 12" pipe). Bolt torques should be per industry standards. Clamp is designed for standard steel pipe O.D. and this must be considered in sizing the riser for other types of piping.
Ordering: Specify pipe size, figure number, name and finish.