This product is made of 304 Stainless Steel. it is recommended for the suspension of stationary pipe.
The Anvil light duty line of commercial hangers and supports is an economical choice for light duty plumbing and mechanical projects that do not require domestically sourced materials.
Features
- 1" through 8" NPS (for larger sizes up to 24" contact Anvil Customer Service)
- Maximum Temperature: 650° F
- Approvals: MSS SP-58 (Type-1)
- For U.S. domestic product contact Anvil Customer Service
- For insulated line options without shields, see Figure 260 ISS and Figure 300.
- For ductile iron pipe sizes, see Figure 590SS.