Sharpe® metal-seated, stainless steel, globe valves provide superior performance and reliability in a wide range of applications.
- Rising Stem Design
- Tight shut-off
- Size Range: NPS 1/4"-2" (DN 8-50)
- Pressure Rating: 200 CWP
- Body Materials: Stainless Steel
- Standard: MSS SP-110
- End Connections: Threaded, Socket Weld