Sharpe® metal-seated, stainless steel, gate valves provide superior performance and reliability in a wide range of applications.
- Non-Rising Stem (NRS) Design
- Bi-directional shut-off
- Size Range: NPS 1/2"-2" (DN 15-50)
- Pressure Rating: 200 CWP
- Body Materials: Cast Stainless Steel
- End Connections: Threaded, Socket Weld