The SprinkFLEX® Infinite Position Tall Bracket offers installers a cost effective solution for connecting sprinklers to branch lines. The infinite adjustability of the bracket provides solutions for installing sprinklers in ASTM C635 & C636 suspended ceiling application, sidewall, and gypsum board ceiling applications in compliance with NFPA 13.
The BKT-IPT bracket is designed to allow for the installation of the bracket, hose, and sprinkler prior to the ceiling tile being installed in the ceiling grid. The bracket is compatible with the SprinkFLEX HB1, HB-7, & HN-7 series hoses.
The BKT-IPT brackets are available in 24” and 48” lengths and may be installed without tools. The 24” bracket is cULus Listed and FM Approved.