Anvil's patented FP7074SLT Cap’s geometry is combined with our patented Slidelok® coupling to form the Industry’s only Ready for Installation Cap. SLT Technology is designed to reduce installation time by coming pre-assembled from the factory with no loose parts. Installation time for the SLT Cap is up to 50% less than all other industry grooved caps. The SLT Cap is designed to be used with standard roll, cut or swage grooved steel pipe, Gruvlok or SPF grooved-end fittings and valves. The SLT Cap allows for a maximum working pressure up to 450psi.
* Patents: 9039046; 9168585; 9297484; 9534715; D680629; D680630; D696751
Additional Patents Pending
7053 11-1/4° Elbow
7068FP Cross
FP7051* Standard 45° Elbow
Fire Protection 7450* 90° Short Pattern Elbow
FP7460* Short Pattern Tee
7073 Eccentric Reducer
FP7050S* Standard Elbow
SE5-SLT SlideLOK® Pre-Installed End of Line Fitting
FP7060S* Standard Tee
FP7074* Cap