Sharpe® cast mounting brackets are designed for long service life, safety, and performance.
- Sharpe® cast mounting brackets are designed for long service life, safety, and performance.
- Open design allows the valve's packing nut to be adjusted while the bracket is in place.
- Six different brackets with ISO 5211 mounting dimensions. Most brackets have more than one F-pattern to maximize flexibility.
- ISO 5211 mounting patterns available: F03, F04, F05, F07, F10, F12
- Material: Cast ASTM A351 CF8M Stainless Steel