Sanitary Butterfly Valves with Tri-Clamp ends are constructed from 304 stainless steel and have several seat material options. Valves are available with three different handles or bare stem.
- Bi-directional, bubble tight shut-off
- Size Range: NPS 1"-6" (DN 25-150), tube full port
- Pressure Rating: 150 PSI CWP
- Body Material: 304 Stainless Steel
- Operating Temperature: 200° F (93C) maximum
- Seat Materials: EPDM, Silicone, Viton
- End Connections: Tri-Clamp Ends
- Operators: 11 position lever handles, 4 position pull handle, also bare stem