SCI Copper Press Fittings products include Figure SP698DD Press Double Drop Elbow
SCI Copper Press fittings provide an economical and reliable piping connection that can be used for commercial, industrial, and residential markets; eliminating the need of using conventional methods of soldering and brazing.
SCI Press Copper Fittings are intended for use with ASTM B88, Types K, L, and M hard copper tubing in sizes 1/2" to 4" and soft copper tubing in sizes 1/2" to 1 1/4".
After visual confirmation of each connection, a system pressure test may be performed in accordance with local code requirements.
The SCI Press Technology for Copper Systems is compatible with common pressing tools and jaws.