SCI Copper Press Fittings products include:
- Figure SP605 Copper Coupling No Stop
- Figure SP604 Copper Coupling with Stop
- Figure SP605 Copper Extended Coupling No Stop
- Figure SP604R Copper Coupling Reducer
SCI Copper Press fittings provide an economical and reliable piping connection that can be used for commercial, industrial, and residential markets; eliminating the need of using conventional methods of soldering and brazing.
SCI Press Copper Fittings are intended for use with ASTM B88, Types K, L, and M hard copper tubing in sizes 1/2" to 4" and soft copper tubing in sizes 1/2" to 1 1/4".
After visual confirmation of each connection, a system pressure test may be performed in accordance with local code requirements.
The SCI Press Technology for Copper Systems is compatible with common pressing tools and jaws.