Products & Services

The brands you trust. The knowledge, expertise, and support you rely on.

FIG SP607, SP607R, SP602, SP602R, SP608, SP608R, SP616 SCI Press- Copper Adapters & Reducers

SP607 2 5 LR
Print

Add to Submittal Manager

Login or register for an account to access your Submittal Manager

Login Register

Require Additional Assistance?

Request more info

SCI Copper Press Fittings products include:

  • Figure SP607 Copper MPT Male Adapter
  • Figure SP607R Copper Male Adapter
  • Figure SP602 Copper Male Street Adapter
  • Figure SP602R Copper Male Street Reducer
  • Figure SP608 Copper FPT Female Adapter
  • Figure SP608R Copper FPT Female Adapter
  • Figure SP616 Copper Adapter Flange

SCI Copper Press fittings provide an economical and reliable piping connection that can be used for commercial, industrial, and residential markets; eliminating the need of using conventional methods of soldering and brazing. 
 

SCI Press Copper Fittings are intended for use with ASTM B88, Types K, L, and M hard copper tubing in sizes 1/2" to 4" and soft copper tubing in sizes 1/2" to 1 1/4".

After visual confirmation of each connection, a system pressure test may be performed in accordance with local code requirements.

The SCI Press Technology for Copper Systems is compatible with common pressing tools and jaws.

Are you a distributor partner? Log in or register for a free Connect Portal account now.