ASC's general-purpose ABZ 709/719 resilient-seated butterfly valves are machined to offer long life and resiliency in a slim profile that permits maximum open fluid flow. These sturdy valves meet the strictest industry standards for durability and tight shutoff. The 709/719 valves feature superior sealing features such as unique double-V stem self-seals that protect stem areas during vacuum or pressure use.
Our ABZ valves meet rigorous industry standards that include the American Petroleum Institute (API), the American Society of Mechanical Engineers (ASME) and the American National Standards Institute (ANSI).
FEATURES
- General purpose
- Size Range: 1"-12"
- Bidirectional Service: Pressure rated 150 PSI CWP, Non-Shock*
- Dead End Service: Pressure rated 75 PSI CWP, Non-Shock*
- Split body design enables easy field replacement of seat and disc-stem
- 709 - Wafer body design
- 719 - Full lug body design
- One-piece disc-stem
- Top bushing to protect stem from side-to-side thrust of operators
- Resil-O-Seat snap-in seat
- Extended neck for insulation requirements
- Compatible with ASME Class 125/150 flange standards
- Body Material: cast Iron, stainless steel, aluminum
- Seat/Liner: EPDM, Buna-N, Viton, Teflon-EPDM, Teflon-Buna-N, Teflon-Viton
- Disc: stainless steel, PFA encased stainless
- Stem Bushing: Teflon- graphite impregnated
- Stem Packing: Buna-N, Viton
*See datasheet for undercut disc, and PFA encapsulated disc pressure ratings
Quadrant BFV-T QVA - Body Style Butterfly Valves
396 & 397 - ABZ Rubber Seated Butterfly Valves (2"-72")
Quadrant BFV-A-C-D QVA- Lug & Wafer Style Butterfly Valves
Series 17 - Rubber-lined, Concentric Butterfly Valves - 200 CWP & 150 CWP
201 & 202 - ABZ Resilient Seated, Butterfly Valves (14"-20")
101 & 102 - ABZ Rubber Seated Butterfly Valves (2"-12")
909 & 919 - ABZ Resilient Seated, Split Body, Short Neck, Butterfly Valves (2"-12")
090 & 929 - ABZ Rubber Seated, Short Neck, Split Body, Butterfly Valves (2"-12")
Series S77 - Sanitary, Tube, Full Port, Butterfly Valves with Tri-Clamp Ends - 150 PSI CWP