FPPI has a full assortment of reducers for almost any application. Most are available in two materials and finishes. Traditional brass provides corrosion resistance which translates to a very long service life. Forged aluminum which offers all the benefits of brass but is less susceptible to theft than its brass counterpart. Brass reducers are also available with a polished chrome finish. All reducers feature a pin lug design.