Quadrant® polymer-seated, 3-piece ball valves provide superior performance and reliability in a wide range of applications.
Double Union Design with FNPT or Socket Weld Ends.
Design allows easy replacement of center body without disturbing piping.
Design allows body center section to be easily removed for cleaning in “Batch Systems”.
- Bi-directional, bubble tight shut-off
- Size Range: NPS 1/4" to 2" (DN 8-50)
- Port: Full bore
- Pressure Rating, Non-Shock: 3000 PSI CWP (2" with RPTFE rated 2250 PSI CWP)
- Steam Rating (WSP): 150 PSIG saturated steam
- Body Materials: Cast Carbon Steel (WCB), Cast Stainless Steel (CF8M 316SS)
- End Connections: NPT Threaded (FxF, MxF, MxM), Socket Weld, SWxFNPT
- Blow-Out Proof Stem
- ISO 5211, 2-tapped hole mounting pad - Automatable
- 304SS handle as standard
- Optional lockable stainless handle
Quadrant® valves, actuators, and accessories are designed to work together; delivering exceptional performance.