Quadrant® polymer-seated, 2-piece ball valves provide superior performance and reliability in the oil patch
- Bi-directional, bubble tight shut-off
- Size Range: Varies. See Table Below
- Port: See Table Below
- Pressure Rating, Non-Shock: 750, 1000, 1500, 2000, 2500, 3000, 5000 PSI CWP
- Body Material: Ductile Iron or Carbon Steel
- NACE MR0175 2002 compliant
- End Connections: Threaded
Pressure Rating - PSI CWP, Non-Shock |
||||||
Series: |
QA |
QH |
QC |
QB |
QX |
QE |
Body Material: |
Ductile Iron |
Ductile Iron |
Carbon Steel |
Carbon Steel |
Carbon Steel |
Ductile Iron |
Size |
Full Port |
Full Port |
Full Port |
Full Port |
Full Port |
Full Port |
1 |
1500 |
2000 |
2500 |
3000 |
||
1.5 |
1500 |
2000 |
2500 |
3000 |
||
2 |
1500 |
2000 |
2500 |
3000 |
||
2.5 |
1500 |
2500 |
||||
3 |
1000 |
1500 |
||||
4 |
750 |
|||||
Size |
Std Port |
Std Port |
Std Port |
Std Port |
Std Port |
Std Port |
2 |
1500 |
2000 |
2500 |
3000 |
5000 |
1000 |
3 |
1500 |
2500 |
750 |
|||
4 |
1000 |
1500 |
750 |