Quadrant® polymer-seated, seal-welded, 2-piece ball valves provide superior performance and reliability in a wide range of applications.
Seal welded body-to-tailpiece provides the ultimate in safe construction; eliminates an external leak path and permanently secures the body and tailpiece together.
- Seal-Welded Design
- Bi-directional, bubble tight shut-off
- Size Range: NPS 1/4"-3" (DN 8 to DN 80)
- Port: Full bore
- Pressure Rating, Non-Shock: 1000 PSI CWP
- Steam Rating: 150 PSIG saturated steam
- Body Material: Cast stainless steel (CF8M)
- End Connections: Threaded, FNPT
- Blow-Out Proof Stem
- Two Tapped Mounting Holes
- Locking Stainless Steel Handle as standard
- Optional Oval Handles
- Optional Spring Return Handles
Quadrant® valves, actuators, and accessories are designed to work together, delivering exceptional performance.