Quadrant® polymer-seated, 3-piece ball valves provide superior performance and reliability in a wide range of applications.
- Bi-directional, bubble tight shut-off
- Size Range: NPS 1/2"-4" (DN 15-100) full port
- Port: Full bore
- Pressure Rating, Non-Shock: 1000 PSI CWP (1/4" - 2"); 600 PSI CWP (2-1/2" to 4")
- Steam Rating (WSP): 200 PSIG saturated steam
- Body Materials: Cast Carbon Steel (WCB), Cast Stainless Steels (CF8M 316SS, CN7M Alloy 20)
- NACE MR0175 compliant
- End Connections: FNPT Threaded, Socket Weld, FNPT x SW
- Blow-Out Proof Stem
- Live-loaded stem packing as standard
- ISO 5211, 4-bolt top mounting pad - Automatable
- Lockable Handle as standard
- Optional Oval and lockable oval handles
Quadrant® valves, actuators, and accessories are designed to work together; delivering exceptional performance.