Actuators, Operators & Accessories
- Direct-mount ISO pattern gear operators through 66,000 in-lbs
- Double Rack & Pinion pneumatic actuators with 100 degrees of adjustable rotation
- Fully reversible actuator rotation for CW or CCW rotation on spring stroke
- Declutchable worm gear over-rides for point of use actuated valve operation
- Special handles, such as: latch-lock, oval, extended, balancing stop and tee handles
- Solenoids, limit switches, breather blocks, ISO reducing bushings
- All-stainless steel actuator mounting brackets & drivers for all ball & butterfly valves
Quadrant GO Series
- 1000 to 66,000 in-lb models
- ISO pattern mounting
- Weatherproof design with external lubrication fitting
- Direct-mount on all Quadrant BFV and flanged ball valves
- Standard upper NAMUR pattern for mounting of limit switches & indicators
- External failure upon over-torque