Double-opposed piston, rack and pinion, pneumatic actuators for fast, efficient, and economical operation of ball, butterfly, and other rotary valves.
- High cycle life, rugged construction
- Compact design
- Independent, bi-directional, adjustable stops for both open and closed positions.
- Actuator input supply pressure up to 120 psi (8 bar)
- Temperature range from -40 °F to +200 °F (-40 °C to +93 °C)
- Body Material: Hard Anodized Aluminum alloy
- ISO 5211 mounting pattern
- NAMUR accessory connections
- External position indicator
Eight Double Acting Models:
- C-125DA; C-250DA; C-450DA; C-1000DA; C-2250DA; C-3650DA; C-5000DA; C-11000DA
- Double Acting Torque output up to 16500 lbf-in (1864 Nm)
Seven Spring Return Models:
- C-250SR; C-450SR; C-1000SR; C-2250SR; C-3650SR; C-5000SR; C-11000SR
- Spring Return Models with encapsulated springs