BFV-A QVA
- Split shaft lug and wafer A395 ductile iron butterfly valves
- 2” to 12” sizes
- USCG CFR 46 Category A certified
- NACE compliant
- API 609 compliant
- Listed by ABS for marine service
- Buna-N or Viton seats
BFV-C QVA
- Lug and wafer A536 ductile iron butterfly valves
- 2” to 12” sizes
- USCG Category B
- API 609 compliant
- All disc materials plus nylon-coated ductile iron disc available
- Internal shaft-to-disc drive system to eliminate disc pins and allow nylon coating of disc
BFV-D QVA
• Standard ASTM A536 Ductile Iron Bodies
• Unique ISO 5211 Pattern & Square Stem*
• Seat Retaining Bolts on Lug Valves Provide 200PSI DeadEnd Service Without Downstream Flange
• Standard Grease Fitting for Stem Lubrication
• 2”-24” Ratd @ 200WOG, 28” to 48” Rated @ 150WOG
• Fully Compliant to API 609 & MSS SP-67
• Standard 416SS Shaft
Series S77 - Sanitary, Tube, Full Port, Butterfly Valves with Tri-Clamp Ends - 150 PSI CWP
090 & 929 - ABZ Rubber Seated, Short Neck, Split Body, Butterfly Valves (2"-12")
Series 17 - Rubber-lined, Concentric Butterfly Valves - 200 CWP & 150 CWP
101 & 102 - ABZ Rubber Seated Butterfly Valves (2"-12")
909 & 919 - ABZ Resilient Seated, Split Body, Short Neck, Butterfly Valves (2"-12")
396 & 397 - ABZ Rubber Seated Butterfly Valves (2"-72")
201 & 202 - ABZ Resilient Seated, Butterfly Valves (14"-20")
709 & 719 series - ABZ Resilient Seated, Split Body, Butterfly Valves (1"-12")
Quadrant BFV-T QVA - Body Style Butterfly Valves