Quadrant® polymer-seated, 2-piece, CWP, barstock carbon steel ball valves provide a lower cost solution in many applications.
- Bi-directional, bubble tight shut-off
- Size Range: NPS 1/4"-1" (DN 8 to DN 25)
- Port: Full bore (1/4"-1/2"), Standard bore (3/4", 1")
- Pressure Rating, Non-Shock: 3000 PSI CWP
- Steam Rating: 150 PSIG saturated steam
- Body Material: AISI 1017, Barstock Carbon Steel
- NACE MR0175 compliant
- End Connections: Threaded, FNPT or MxF NPT
- Blow-Out Proof Stem
- Live-loaded stem packing as standard
- Available Handles: Lever, Tamperproof Lockable Lever, Lockable Oval