Quadrant® polymer-seated, 2-piece, CWP, bronze ball valves provide a lower cost solution in many applications.
- Bi-directional, bubble tight shut-off
- Size Range: NPS 1/4"-4" (DN 8 to DN 100)
- Port: Full bore (1/4"-1"), Standard bore (1-1/4"-4")
- Pressure Rating, Non-Shock: 600 PSI CWP
- Steam Rating: 150 PSIG saturated steam (threaded end)
- Body Material: Cast Bronze B584 C84400
- End Connections: Threaded FNPT or Solder
- Blow-Out Proof Stem
- Available Handles: Lever, Lockable Lever, Tee, Oval, Locking Oval, Extended, Balancing stop