FPPI pressure gauges feature an impact and corrosion resistant case made from ABS (plastic). Features phosphor bronze bourdon tube movement with white enameled brass dial face with large numbers for easy reading. Dual scale to 300 PSI/2000Kpa. UL/ULc Listed (Sprinkler Gauge Model FPPI-PG, UL Listed file EX26630) and FM Approved.
FIG 11-550, 11-550-PY Pressure Gauges


Product Data Sheets
Product Resources
Approvals and Certifications
Are you a distributor partner? Log in or register for a free Connect Portal account now.