FPPI Pipefit® Thread Sealing Paste with PTFE is a premium non-hardening PTFE filled pipe thread sealing paste designed specifically for the fire sprinkler industry. Pipefit is suitable for use on all threadable materials commonly used in fire sprinkler systems, including CPVC. Pipefit's unique blend of materials provides superior thread sealing qualities over other similarly priced sealants. The particulate PTFE also helps prevent leaks by accumulating in the voids of damaged or defective threads of the pipe or fittings. Additionally, the lubricating qualities of the PTFE and other materials in the sealing paste improve thread seating during pipe and fitting assembly. Pipefit also adheres well to hot oily pipe present in 'high speed' fabrication operations.
FBC™ System Compatible**
** FBC™ System Compatible indicates that this product has been tested
and is monitored on an ongoing basis
to assure its chemical compatibility with FlowGuard Gold®
BlazeMaster® and Corzan® pipe and fittings. FBC™
FlowGuard Gold®
BlazeMaster® and Corzan® are licensed trademarks of The Lubrizol Corporation or its affiliates.
PipeFit AS® Thread Sealing Paste with PTFE
LubeFit® Coupling Grease
ThreadFit DARK Cutting Oil
PTFE Thread Seal Tape
WeldFit® APS Anaerobic Porosity Sealant
ThreadFit CLEAR Cutting Oil
FPPI High Density PTFE Tape
Blazemaster® Caulk&Walk® Fire Stop Sealant for CPVC
PipeFit® Dope Brushes