An ideal work table for welding outlets on pipe in fabrication shops. It is made with 1/8" wall 2 x 2 square tubing and built to survive in any fabrication shop.
- 4 - adjustable pipe supports and index chuck for positioning pipe
- Operating rod runs the length of the machine; indexes can be locked and unlocked from any location on the machine
- Positioning of pipe every 90° degrees for side outlets and crosses
*Plasma unit is not furnished with this machine