Products & Services

The brands you trust. The knowledge, expertise, and support you rely on.

FIG LUBE Gruvlok Lubricants - Standard, Xtreme, Quick Dry

Lubricants image group
Print

Add to Submittal Manager

Login or register for an account to access your Submittal Manager

Login Register

Require Additional Assistance?

Request more info

Gruvlok® Standard Lubricant

Gruvlok® Lubricant is the standard lubricant that has been provided for use with Gruvlok products for years. Gruvlok Lubricant is water soluble, non-toxic, non-corrosive, non-flammable, and will not impart taste or odor.

Gruvlok® Xtreme™ Lubricant

Gruvlok® Xtreme™ Lubricant has been developed for use with Gruvlok couplings in services where improved lubrication is beneficial. This lubricant has an operating temperature range from -65°F to 400°F (-53.8°C to 204°C), well exceeding the temperature range of Gruvlok gaskets. This lubricant is waterproof, thereby eliminating water wash-out and it will not dry out in the absence of water.

Gruvlok® Quick Dry Lubricant

Gruvlok® Quick Dry Lubricant is a fast drying lubricant that has been developed for applications where the piping system is exposed. The service temperature range for this lubricant is from 0° F to 150° F (-17.8°C to 65.6°C) and may be used with all Gruvlok gasket material grades. The lubricant is made from a water emulsion that is non-toxic, it will not impart taste or odor, and does not support bacterial growth.

Are you a distributor partner? Log in or register for a free Connect Portal account now.