Welding system designed for welding 1/2", 3/4" and 1" outlets on 1 1/4" - 3" pipe.
Features:
- Operation can be performed only when outlets are in up position
- Welding is completed in 25 - 40 seconds
- Interactive control panel to input pipe size
- Outlets must be in the up position for welding
- Welds 1/2", 3/4" and 1" fittings on 1-1/4" - 3" pipe
*Welding times depend on configurations