Products & Services

The brands you trust. The knowledge, expertise, and support you rely on.

FIG 026G Light Duty Two-Hole Pipe Strap

026 G 2in LR
Print

Add to Submittal Manager

Login or register for an account to access your Submittal Manager

Login Register

Require Additional Assistance?

Request more info

This product is made of carbon steel with an electro-galvanized finish. It is recommended for the suspension of stationary NPS steel pipe.

The Anvil light duty line of commercial hangers and supports is an economical choice for light duty plumbing and mechanical projects that do not require domestically sourced materials.

Features

  • Size Range: 1/2" through 4"
  • Maximum Temperature: 450° F
  • Approvals: MSS SP-58 (Type-26)

Are you a distributor partner? Log in or register for a free Connect Portal account now.