This product is made of 304 Stainless Steel. It is recommended for the support of vertical (riser) steel pipe and conduit.
The Anvil light duty line of commercial hangers and supports is an economical choice for light duty plumbing and mechanical projects that do not require domestically sourced materials.
Features
- Size Range: 1" through 12" NPS (for larger pipe sizes contact Anvil Customer Service)
- Maximum Temperature: 650° F
- Approvals: MSS SP-58 (Type-8)
- For U.S. domestic product order Fig 261SS