This product is made of T-316 Stainless Steel. It is recommended for the suspension of stationary pipe.
The Anvil light duty line of commercial hangers and supports is an economical choice for light duty plumbing and mechanical projects that do not require domestically sourced materials.
Features
- Size Range: 1" through 8" NPS
- Material: 316 Stainless Steel
- Maximum Temperature: 650° F