This product features an electro-galvanized finish. It is recommended for the suspension of stationary pipe.
The Anvil light duty line of commercial hangers and supports is an economical choice for light duty plumbing and mechanical projects that do not require domestically sourced materials.
Features
- Size Range: 1" through 6" NPS
- Maximum Temperature: 450° F
- Approvals: MSS SP-58 (Type-8)
- For U.S. domestic product see Figure 261 Riser Clamp