This product has an electro-galvanized finish and is recommended for the suspension of stationary pipe.
The Anvil light duty line of commercial hangers and supports is an economical choice for light duty plumbing and mechanical projects that do not require domestically sourced materials.
Features
- Size Range: 1/2" through 4" copper tubing
- Maximum Temperature: 120° F
- Approvals: MSS SP-58 (Type-5)
108 Split Pipe Ring
Light Duty Copper Ring Hanger
104 Adjustable Swivel Ring, Split Type
CT-138R Extension Split Tubing Clamp
Trapeze Pipe Hanger
69 Adjustable Swivel Ring
69F Adjustable Swivel Ring, Felt Lined
CT-69 Adjustable Swivel Ring
138R Extension Split Pipe Clamp
Light Duty Stainless Steel Band Hanger