This product is made of carbon steel and is epoxy coated. It is recommended for the suspension of non-insulated stationary copper tube.
The Anvil light duty line of commercial hangers and supports is an economical choice for light duty plumbing and mechanical projects that do not require domestically sourced materials.
Features
- Size Range: 1/2" through 6"
- Maximum Temperature: 450° F
- Approvals: MSS SP-58 (Type-10)
- For U.S. domestic product see Anvil Fig CT-69