This product is made of carbon steel and is epoxy coated. It is recommended for the suspension of stationary non-insulated copper tube.
The Anvil light duty line of commercial hangers and supports is an economical choice for light duty plumbing and mechanical projects that do not require domestically sourced materials.
Features
- Size Range: 1/2" through 4" CTS
- Maximum Temperature: 450° F
- Approvals: MSS SP-58 (Type-26)
120 Light Weight U-Bolt
Light Duty Stainless Steel U Bolt
137 Standard U-Bolt
137SS Stainless Steel U-Bolts
Light Duty Two-Hole Pipe Strap
266 Light Duty Two-Hole Pipe Strap
243 Pipe Strap - Square
137C U-Bolt, Plastic Coated
262 Strap Short
244 Pipe Strap - Round