This product is recommended for the support or guide of heavy loads, often used in power, process plants, and marine service.
The Anvil light duty line of commercial hangers and supports is an economical choice for light duty plumbing and mechanical projects.
Features
- Size Range: 1"– 8" NPS (for larger sizes up to 24” contact Anvil Customer Service)
- Material: 316 Stainless Steel U-Bolt and four (4) hex nuts
- Maximum Temperature: 450° / 650° F
- Approvals: MSS SP-58 (Type-24)