Anvil Anvilets provide a strong branch pipe connection, considerably stronger than a welded pipe-to-pipe connection. Consequently, with good welding procedures, Anvil Anvilets offer greater resistance to distortion and bursting.
Anvil Anvilets readily and economically permit the adding of branch connectors to existing piping installations, eliminating the relatively higher cost of cutting or disassembly and re-assembly required for the installation of tees.
2150 90° Elbow
3000# Forged Carbon Steel Threaded 90 Elbow
200 Hammer Union, 2,000 PSI
2113 Street Elbows
3000# Forged Carbon Steel Socket Weld Half Coupling
Stainless & Alloy Steel Swage Nipples
2174 Couplings
2178 Laterals
602 Hammer Union, 6,000 PSI
300 Hammer Union, 2,000 PSI