Products & Services

The brands you trust. The knowledge, expertise, and support you rely on.

FIG 005G Light Duty J-Hanger

005 G 2in LR
Print

Add to Submittal Manager

Login or register for an account to access your Submittal Manager

Login Register

Require Additional Assistance?

Request more info

This product has an electro-galvanized finish and is recommended for the suspension of stationary pipe.

The Anvil light duty line of commercial hangers and supports is an economical choice for light duty plumbing and mechanical projects that do not require domestically sourced materials.

Features

  • Size Range: 1/2" through 4" NPS
  • Maximum Temperature: 450° F
  • Approvals: MSS SP-58 (Type-5)

Are you a distributor partner? Log in or register for a free Connect Portal account now.