• Maximum working pressure 300 psi (20.7 bar) depending on flange size and schedule of pipe
• 3/8" x 2-3/4" latch bolt included
• SCI does not provide flange bolts
• All bolts and gaskets identified by SCI logo
• 100% magnetic particle inspection of each bolt
• Each bolt has a minimum tensile strength of 110,000 psi
• Gasket Grade E - EPDM (green stripe) -30˚F (-34˚C) to +230˚F (+110˚C)
• Gasket Grade T - Nitrile (orange stripe) -20˚F (-29˚C) to +180˚F (+82˚C)
• Ductile iron housings conform to ASTM A-536 Grade 65-45-12
• Groove dimensions to AWWA C-606
• Matches Class 125/150 flange dimensions
• Finishes: Orange enamel paint
Hot dipped galvanized conforming to ASTM A-153